5138-360PTF-MA01UE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5138-360PTF-MA01UE
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | 13.72 in | |
| Item type | O-Rings | |
| Outside diameter | 14.18 in | |
| Product Height | 14.18 in | |
| Product Length/Depth | .226 in | |
| Product Type | Spare Part | |
| Product Volume | 45.442 in³ | |
| Product Width | 14.18 in | |
| Sub-brand | None | |
| Thickness | .226 in | |
| Trade Name | None |