Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513846
GASKET END COVER
513846
Where to buy
Export PDF
Tools
Add to comparison
513846
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.280
Product height mm
184.912
Product length in
0.040
Product length mm
1.016
Product width in
5.280
Product width mm
134.112