Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Saddle |
| Product height in | 2.019 |
| Product height mm | 51.283 |
| Product length in | 1.259 |
| Product length mm | 31.979 |
| Product width in | 0.120 |
| Product width mm | 3.048 |
| Size/Dimensions | L13.6XW3XH2.8 CM |
General specifications
Characteristic | Value |
|---|---|
| Volume | 114.24 Cubic centimeter |