Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513889
INSERT-SIDE-COVER 90PV100 ASSY
513889
Where to buy
Export PDF
Tools
Add to comparison
513889
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.430
Product height mm
112.522
Product length in
4.431
Product length mm
112.547
Product width in
0.255
Product width mm
6.477