Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513900
END CAP, 90MF100 AP 6162-2 25P T
513900
Tools
Add to comparison
Add to comparison
513900
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
29.380
Product height mm
746.252
Product length in
29.380
Product length mm
746.252
Product width in
2.500
Product width mm
63.500
Sub brand
Airflex