526704 - SADDLE BEARING
513911
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.414 |
| Product height mm | | 61.316 |
| Product length in | | 0.945 |
| Product length mm | | 24.003 |
| Product width in | | 0.120 |
| Product width mm | | 3.048 |