Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513926
Saddle Bearing
513926
Where to buy
Export PDF
Tools
Add to comparison
513926
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.216
Product height mm
56.286
Product length in
1.417
Product length mm
35.992
Product width in
0.120
Product width mm
3.048