
PUMP-VAR-DISPL CCW 90PV075
513957
Model code: 90L075-KA-R-BB-60-P-P-C7-D-03-FAC-35-BP-20-E107
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | P | limitation both sides, adjustable to 0 ccm |
G: ENDCAP PORTS | 60 | side ports |
H: CHARGE PUMP | D | 17 cc/rev |
H: CHARGING SYSTEM | D | 17 cc/rev |
J: AUXILARY MOUNTING PAD | BB | SAE-BB, flat cover with 15 teeth coupling |
K: CHARGE PRESSURE SETTING | 20 | 20 Bar |
L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
N: FILTRATION | P | pressure integral (short filter) |
P: HIGH PRESSURE REGULATION | R | Port A: fast response PL, up to 450 bar settings Port B: no relief |
SERIES 90 PUMP TYPE | 90L075 | Series 90 75cc/rev counter-clockwise rotation |
T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | FAC | CP15 +1.5 VALVE PLATE, NESTED SPRING |
X: DATA SHEETS | E107 | Customer SpecificTest Specification |
Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
Z: HIGH PRESSURE SETTING B | BP | Bypass / overrun function |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |