Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513968
CONE-DISC CENTERING, 38DBB/DBBS
513968
Tools
Add to comparison
Add to comparison
513968
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.250
Product height mm
488.950
Product length in
19.250
Product length mm
488.950
Product width in
10.793
Product width mm
274.142
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex