
MOTOR-VAR-DISPL 51MV160
513991
Model code: 51V160-R-C8-N-E2-A2-A-N-E1-NNN-093-AA-A3-03-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513991
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | E2 | E2 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | A3 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 093 | |
| S51M ORIFICE FOR SERVICE | E1 | E1 |
| S51M PCORSET FOR SERVICE | 20 | 20 |
| S51M PRODUCT FOR SERVICE | 51V160 | B5:250bar |
| S51M SERVORP FOR SERVICE | A2 | A2 |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | A | A |
| S51M THRESSET FOR SERVICE | 03 | 03 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |