Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
514122
VALVE PLATE R/H PVH98 Q250
514122
Where to buy
Export PDF
Tools
Add to comparison
514122
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.790
Product height mm
121.666
Product length in
4.793
Product length mm
121.742
Product width in
0.335
Product width mm
8.509