Danfoss Airflex
514155
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
514155
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 82.677 in | |
| Product Length/Depth | 82.677 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 36870.613 in³ | |
| Product Weight | 2100 lb | |
| Product Width | 5.394 in | |
| Sub-brand | Airflex | |
| Trade Name | VC Series |