5141X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-210292-4
5141X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 1/4 IN | |
| End type 1 | Line/Hose/Tube | |
| Finish/plating | Zinc Trivalent | |
| Hex Size 1 | 1.125 in | |
| Inside diameter (bore hole size) | .84 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .56 in | |
| Product Length/Depth | .59 in | |
| Product material | Stainless Steel | |
| Product Volume | .185 in³ | |
| Product Weight | .03 lb | |
| Product Width | .56 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 725975046630 |