Danfoss Airflex
514234
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
514234
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Compliance(s) | DNV | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Package contents | Pressure Plate Casting | |
| Product Height | 45.18 in | |
| Product Length/Depth | 45.18 in | |
| Product material | Ductile Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 6001.223 in³ | |
| Product Weight | 740 lb | |
| Product Width | 2.94 in | |
| Sub-brand | Airflex | |
| Trade Name | WCS Series |