Danfoss Airflex
514235
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
514235
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Compliance(s) | DNV | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 45 in | |
| Product Length/Depth | 45 in | |
| Product material | Ductile Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 5078.7 in³ | |
| Product Weight | 618 lb | |
| Product Width | 2.508 in | |
| Sub-brand | Airflex | |
| Trade Name | WCS Series |