Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CM | CM |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 5 INCH | 5 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 39.375 | |
| Product height mm | 1000.125 | |
| Product length in | 39.375 | |
| Product length mm | 1000.125 | |
| Product width in | 7.179 | |
| Product width mm | 182.347 | |
| Size | 30 | 30 |
| Sub brand | AIRFLEX | Airflex |