5145-462-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5145-462-A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Durometer | 70 | |
| Feature | Available in a variety of sizes | |
| Inside diameter | 16.5 in | |
| Outside diameter | 17 in | |
| Product Height | 17 in | |
| Product Length/Depth | .25 in | |
| Product material | Fluorocarbon (FKM) | |
| Product Type | Spare Part | |
| Product Width | 17 in | |
| Sub-brand | None | |
| Thickness | .25 in | |
| Trade Name | None |