Danfoss Airflex
514869
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
514869
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Compliance(s) | DNV |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 50.5 in |
| Product Length/Depth | 50.5 in |
| Product material | Carbon Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 9563.438 in³ |
| Product Weight | 650 lb |
| Product Width | 3.75 in |
| Sub-brand | Airflex |
| Trade Name | None |