Danfoss Airflex
515307
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
515307
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 44.5 in | |
| Product Length/Depth | 44.5 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 2227.781 in³ | |
| Product Weight | 296 lb | |
| Product Width | 1.125 in | |
| Sub-brand | Airflex | |
| Trade Name | None |