Product specifications
Characteristic | Value | Description |
|---|---|---|
| Describes displacement | 100 | 1/cm3 |
| Describes the design | 13 TEETH | 13 TEETH |
| Double Seal Lip | YES | YES |
| factor used for pricing | 1,10 | |
| leading prod price dependency | 310458 | 310458 |
| Size/Dimensions | L5XW33.4XH5 CM | |
| Special Length | YES | YES |
| Special Thread | NO | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |