220DBBS TORCH CUT RING
515392-01
Tools515392-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.560 |
| Product height mm | 725.424 |
| Product length in | 28.560 |
| Product length mm | 725.424 |
| Product Material | Carbon Steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | DBBS |
| Sub brand | Airflex |