
MOTOR-VAR-DISPL 51MD080
515393
Model code: 51D080-A-D3-N-J3-K1-C-E-H4-NNN-020-AA-N4-14-25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
515393
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | E | E |
| S51M CONTROL FOR SERVICE | J3 | |
| S51M ENDCAP FOR SERVICE | A | A |
| S51M LFV FOR SERVICE | N4 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 020 | 020 |
| S51M ORIFICE FOR SERVICE | H4 | H4 |
| S51M PCORSET FOR SERVICE | 25 | 25 |
| S51M PRODUCT FOR SERVICE | 51V160 | 30:300bar |
| S51M SERVORP FOR SERVICE | K1 | K1 |
| S51M SHAFT FOR SERVICE | D3 | D3 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | C | C |
| S51M THRESSET FOR SERVICE | 14 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |