Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spring Housing Casting |
| Product height in | 45.940 |
| Product height mm | 1166.876 |
| Product length in | 45.940 |
| Product length mm | 1166.876 |
| Product Material | Ductile Iron |
| Product width in | 4.430 |
| Product width mm | 112.522 |
| Series | DBBS |
| Sub brand | Airflex |