Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 45.870 | |
| Product height mm | 1165.098 | |
| Product length in | 45.870 | |
| Product length mm | 1165.098 | |
| Product width in | 3.935 | |
| Product width mm | 99.949 | |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |