SHIELD-SLOTTED, 120DBBS
515577
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 24.500 |
| Product height mm | | 622.300 |
| Product length in | | 24.500 |
| Product length mm | | 622.300 |
| Product width in | | 7.360 |
| Product width mm | | 186.944 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |