Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 24.500 | |
| Product height mm | 622.300 | |
| Product length in | 24.500 | |
| Product length mm | 622.300 | |
| Product width in | 7.360 | |
| Product width mm | 186.944 | |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |