Danfoss Airflex
515609
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
515609
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 44.5 in | |
| Product Length/Depth | 44.5 in | |
| Product material | Gray Cast Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 4208.031 in³ | |
| Product Weight | 504 lb | |
| Product Width | 2.125 in | |
| Sub-brand | Airflex | |
| Trade Name | None |