PRESSURE PLATE-BRAKE, 36WCSB WC ABS
515611-02
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Water-cooled brakes
515611-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 44.890 | |
| Product height mm | 1140.206 | |
| Product length in | 44.890 | |
| Product length mm | 1140.206 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 2.508 | |
| Product width mm | 63.703 | |
| Sub brand | AIRFLEX | Airflex |