Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 3596,870 N | |
| Material | EN 10270-2 VDSICR | EN 10270-2 V |
| Number of active Coils | 6,34 PC | |
| Remarks | HMS-130 CLASS 1 | HMS-130 CLASS |
| Spring, Inside Diameter | 33,0000 mm | |
| Spring, Length Test | 73,8500 mm | |
| Spring, Length unloaded | 112,4600 mm | |
| Spring, Outside Diameter | 49,0000 mm | |
| Spring, Rate | 93,140 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 8,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |