SECHSK.MUTTER M16X1,5- 8 DIN 934
515686
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 515686-S
515686
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 8 | 8 |
| Nut, Height | 13,000 mm | |
| Nut, Hex Width | 24,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | STANDARD HEXA |
| Remarks | N/A | |
| Standard | DIN 934 | DIN 934 |
| Standard Class Level | N/A | |
| Thread, Size | M16X1,5 | M16X1,5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |