NUT-HEX, ISO8675 M16x1.5 8
515687
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 515687-S
515687
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 8 | 8 |
| Nut, Height | 8,000 mm | |
| Nut, Hex Width | 24,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | STANDARD HEXA |
| Remarks | N/A | |
| Standard | DIN ISO 8675 | DIN ISO 8675 |
| Standard Class Level | N/A | |
| Thread, Size | M16X1,5 | M16X1,5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |