Danfoss Airflex
515711-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
515711-02
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certification(s) | ABS |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Product Height | 45.5 in |
| Product Length/Depth | 45.5 in |
| Product material | Ductile Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 8922.778 in³ |
| Product Weight | 626 lb |
| Product Width | 4.31 in |
| Sub-brand | Airflex |
| Trade Name | None |