Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
515760
POSITION SWITCH
515760
Where to buy
Export PDF
Tools
Add to comparison
515760
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
POSITION SWITCH
Position switch
Product length in
0.114
Product length mm
2.900
Product width in
6.693
Product width mm
1.700