PUMP-VAR-DISPL CCW 90PV100
515796
Model code: 90L100-KA-5-NN-80-L-3-F1-F-03-GBM-42-42-34
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
515796
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | 3:no limiters |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | F | F:26 cc/rev |
| K: CHARGE PRESSURE SETTING | 34 | 34:34bar |
| M: CONTROLS | KA | KA:EDC3,ms,14-85mA |
| N: FILTRATION | L | L:long filter |
| P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
| SERIES 90 PUMP TYPE | 90L100 | 90L100 |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GBM | GBM: OBSOLETE |
| Y: HIGH PRESSURE SETTING A | 42 | 42:420bar |
| Z: HIGH PRESSURE SETTING B | 42 | 42:420bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |