Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
515815
END CAP, 90MF130 AP 6162-2 32P U
515815
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
515815
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.330
Product height mm
84.582
Product length in
10.170
Product length mm
258.318
Product width in
16.867
Product width mm
428.422
Sub brand
AIRFLEX
Airflex