
MOTOR-VAR-DISPL 51MV110
515832
Model code: 51V110-R-C8-N-J2-K5-B-E-L1-NNN-045-AA-F3-05-21
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
515832
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | B | B:5-12bar |
| K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | J2 | J2:hyd prop,24V DIN,energ max |
| N: SERVO PRESSURE | K5 | K5:ext,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | E | E:7bar |
| SERIES 51 MOTOR TYPE | 51V110 | 51V110 |
| T: CONTROL ORIFICES | L1 | L1 |
| V: THRESHOLD SETTING | 05 | 05:5bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 045 | 045:45ccm |
| Z: PCOR SETTING | 21 | 21:210bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |