Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
515958
STROKE SENSOR
515958
Tools
Add to comparison
Add to comparison
515958
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.960
Product height mm
49.784
Product length in
2.830
Product length mm
71.882
Product width in
1.960
Product width mm
49.784