MOTOR-VAR-DISPL 51MV110-1
516033
Model code: 51V110-1--R-F1-N-E2-B1-N-N-U1-NNN-030-AA-F3-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516033
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51-1M CNTRLRP FOR SERVICE | N | N |
| S51-1M CONTROL FOR SERVICE | E2 | E2 |
| S51-1M ENDCAP FOR SERVICE | R | R |
| S51-1M HIPRESSSET FOR SERVICE | AA | AA |
| S51-1M LFV FOR SERVICE | F3 | |
| S51-1M MAXDISP FOR SERVICE | N | N |
| S51-1M MINDISP FOR SERVICE | 030 | |
| S51-1M ORIFICE FOR SERVICE | U1 | U1 |
| S51-1M PCORSET FOR SERVICE | 00 | 00 |
| S51-1M PRODUCT FOR SERVICE | 51V060-1- | 30:30bar |
| S51-1M SERVORP FOR SERVICE | B1 | B1 |
| S51-1M SHAFT FOR SERVICE | F1 | F1 |
| S51-1M SHF FOR SERVICE | NNN | NNN |
| S51-1M THRESP FOR SERVICE | N | N |
| S51-1M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |