DRUCKFEDER 1,20X11,80X 43,75 N= 7,24
516332
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516332
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 52,790 N | |
| Material | VD SICR 17223/2 | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 7,24 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 10,6000 mm | |
| Spring, Length Test | 13,2700 mm | |
| Spring, Length unloaded | 43,7500 mm | |
| Spring, Outside Diameter | 13,0000 mm | |
| Spring, Rate | 1,730 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |