
MOTOR-VAR-DISPL 51MV160
5164074
Model code: 51V160-R-F1-N-F1-A1-A-N-G2-NNN-078-AA-20-03-29
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5164074
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | F1 | F1 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | 20 | 20 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 078 | 078 |
| S51M ORIFICE FOR SERVICE | G2 | G2 |
| S51M PCORSET FOR SERVICE | 29 | 29 |
| S51M PRODUCT FOR SERVICE | 51V160 | 42:42bar |
| S51M SERVORP FOR SERVICE | A1 | A1 |
| S51M SHAFT FOR SERVICE | F1 | F1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | A | A |
| S51M THRESSET FOR SERVICE | 03 | 03 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |