SECHSK.SCHRB.5/16-18 UNC LG 16,00 M.FLAN
516517
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516517
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | WITH FLANGE | WITH FLANGE |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | HEXAGON CAP HEAD | HEXAGON CAP H |
| Screw, Hex Width | N/A | |
| Screw, Length | 16,0000 mm | |
| Standard | ASME B18.2.1 | ASME B18.2.1 |
| Standard Class Level | N/A | |
| Thread, Size | 0.3125-18 | 0.3125-18 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |