
MOTOR-VAR-DISPL 51MV160
516642
Model code: 51V160-A-C8-N-D7-M1-S-K-M4-ADA-060-AA-C0-F4-37
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516642
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | S | S:640mA |
| K: LOOP FLUSHING VALVE | C0 | C0:34.0 l/min,13bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | D7 | D7:el prop,12V JET,energ min |
| N: SERVO PRESSURE | M1 | M1:ext,PCOR A+B,hyd BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | K | K:548mA |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | M4 | M4 |
| V: THRESHOLD SETTING | F4 | F4:640mA |
| W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
| Y: MIN. DISPLACEMENT SETTING | 060 | 060:60ccm |
| Z: PCOR SETTING | 37 | 37:370bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |