
PUMP-VAR-DISPL CW 90PV130
516643
Model code: 90R130-FG-5-AB-87-G-B-C8-F-B1-GBK-42-42-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
516643
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | B | no limiters, spec. servo cylinder at side 2 with hard spring |
| G: ENDCAP PORTS | 87 | Twin Ports, suction line from housing |
| H: CHARGING SYSTEM | F | 26 cc/rev |
| J: AUXILARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
| K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
| L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
| M: CONTROL | FG | NFPE, 12V AMP mini connector, displacement control without feedback link |
| M: CONTROLS | FG | NFPE, 12V AMP mini connector, displacement control without feedback link |
| N: FILTRATION | G | pressure integral filtration,spec. type for PTO, short filter |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBK | CP15 + 0,5° valve plate, charge pump suction from case (inlet plugged) |
| Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |