O-RING STERLING 8023V9011 12,42X1,78
516793
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516793
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| O-Ring, Cross Section | 1,7800 mm | |
| O-Ring, Inside Diameter | 12,4200 mm | |
| Remarks | STERLING 8023V9011 | STERLING 80 |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |