
MOTOR-VAR-DISPL 51MV160
516794
Model code: 51V160-A-F1-N-EE-NN-M-S-C0-AMA-N57-AA-A3-60-00-056
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516794
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | M | M:45-70mA |
| K: LOOP FLUSHING VALVE | A3 | A3:16.0 l/min,13bar |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | EE | EE:el prop,PCP,John Deere |
| N: SERVO PRESSURE | NN | NN:for special controls |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | S | S:88mA |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | C0 | C0 |
| V: THRESHOLD SETTING | 60 | 60:60mA |
| W: SPECIAL HARDWARE FEATURES | AMA | AMA:KPP#15824,adj,John Deere |
| X: DATA SHEETS | 056 | 056 |
| Y: MIN. DISPLACEMENT SETTING | N57 | N57:57ccm fix |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |