MOTOR-VAR-DISPL 51MD080-1
516820
Model code: 51D080-1--R-D3-N-E2-B1-N-N-U1-NNN-024-AA-E6-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516820
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51-1M CNTRLRP FOR SERVICE | N | N |
| S51-1M CONTROL FOR SERVICE | E2 | E2 |
| S51-1M ENDCAP FOR SERVICE | R | R |
| S51-1M HIPRESSSET FOR SERVICE | AA | AA |
| S51-1M LFV FOR SERVICE | E6 | E6 |
| S51-1M MAXDISP FOR SERVICE | N | N |
| S51-1M MINDISP FOR SERVICE | 024 | 024 |
| S51-1M ORIFICE FOR SERVICE | U1 | U1 |
| S51-1M PCORSET FOR SERVICE | 00 | 00 |
| S51-1M PRODUCT FOR SERVICE | 51D080-1- | 20:20bar |
| S51-1M SERVORP FOR SERVICE | B1 | B1 |
| S51-1M SHAFT FOR SERVICE | D3 | D3 |
| S51-1M SHF FOR SERVICE | NNN | NNN |
| S51-1M THRESP FOR SERVICE | N | N |
| S51-1M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |