DRUCKFEDER 2,80X 16,40X 52,21 N=7,32
516865
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516865
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 434,720 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 7,32 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 13,6000 mm | |
| Spring, Length Test | 29,2400 mm | |
| Spring, Length unloaded | 52,2100 mm | |
| Spring, Outside Diameter | 19,2000 mm | |
| Spring, Rate | 18,920 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |