
MOTOR-VAR-DISPL 51MV160
517034
Model code: 51V160-R-C8-N-J3-K3-B-H-J5-NNN-080-BB-G3-07-36
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517034
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | B | B:5-12bar |
| K: LOOP FLUSHING VALVE | G3 | G3:27.0 l/min,16bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | J3 | J3:hyd prop,12V JET,energ min |
| N: SERVO PRESSURE | K3 | K3:ext,PCOR A, w/o BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | BB | BB:6.2bar,10l/min(<12.6bar) |
| S: CONTROL RAMP | H | H:14bar |
| SERIES 51 MOTOR TYPE | 51V160 | |
| T: CONTROL ORIFICES | J5 | J5 |
| V: THRESHOLD SETTING | 07 | 07:7bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 080 | 080:80ccm |
| Z: PCOR SETTING | 36 | 36:360bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |