517091
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517091
Product specifications
Characteristic | Value |
|---|---|
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Model Code | URG1-06-F-13-S3 |
| Product Height | 7.12 in |
| Product Length/Depth | 6.31 in |
| Product Type | Pressure Control Valves |
| Product Volume | 179.709 in³ |
| Product Weight | 25 lb |
| Product Width | 4 in |
| Sub-brand | None |
| Trade Name | URG1-06 13 Design |