Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 521,590 N |
| Material | VD SICR 17223/ |
| Number of active Coils | 18,38 PC |
| Remarks | N/A |
| Size/Dimensions | L1.5XW1.5XH9.5 CM |
| Spring, Inside Diameter | 10,2000 mm |
| Spring, Length Test | 77,0900 mm |
| Spring, Length unloaded | 95,2500 mm |
| Spring, Outside Diameter | 17,0000 mm |
| Spring, Rate | 28,720 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,4000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |